U3-38L0XCP Rev.1.2

U3-38L0XCP Rev.1.2
插图可能与原版不同
功能
  • 4056 x 3040
    12.33 MPix
  • Sony IMX412
    1/2英寸 CMOS
  • 18.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The compact U3-38L0XCP Rev.1.2 industrial camera is equipped with Sony's IMX412 rolling shutter sensor (4056 x 3040 px, pixel size 1.55 µm, sensor size 1/2英寸). The 12.33 MPix CMOS sensor from the Sony Starvis range delivers high-resolution data for advanced image evaluation and achieves 18.0 fps.

Here you choose a model with 4K resolution, which is very well suited for a wide range of visualisation tasks.

With its practical full metal housing, compact size and lockable USB Micro-B connector, the camera can be used in a variety of ways in both industrial and non-industrial settings.

Thanks to the USB3 Vision interface, the industrial camera is also uncompromisingly standard-compliant and can therefore be used conveniently with our IDS peak SDK.

商品编号
  • U3-38L0XCP-C-HQ Rev.1.2: 1008132
相机系列 XCP
接口 USB 3
Interface-Speed 5.00 Gbps
传感器类型 CMOS
传感器制造商 Sony
最大分辨率下的帧率 18.0 fps
分辨率(水平x垂直) 4056 x 3040
光学尺寸 6.287 mm x 4.712 mm
快门 卷帘快门
光学尺寸 1/2英寸
分辨率 12.33 MPix
像素尺寸 1.55 µm
防护等级 IP30
传感器型号 IMX412
生命週期 系列
参数表

功能

100%已经过质量检测
uEye+的软件支持
USB3视觉标准
SuperSpeed USB
5 Gbps
CMOS传感器
C镜头接口
保修期为3年
德国制造

性能

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Global start
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y
On-board Image Processing
On-board Image Processing
Pixel formats BayerGR10g40IDS BayerGR12g24IDS
Region of interest
Decimation (FPGA)
Decimation (Sensor)
Binning (FPGA)
Binning (Sensor) 2x2
Horizontal and vertical binning can only be applied jointly.
Others
Others
Chunks
Sequencer
Events
Firmware update
1st supported firmware version 3.20

资质

CE
FCC
KC
UL 列名
RCM
ChinaRoHS EFUP 25
UKCA
机器视觉

工业图像处理可用于质量保证和自动化等各种应用场合。

可视化

例如:通过在显示器上呈现特写图像,更准确地再现更多细节。

小型设备制造

紧凑小巧、功能强大 - IDS相机可轻松集成到手持式扫描仪或其他便携系统等小型设备。

配对镜头

迅速配对合适的镜头

查找镜头

合适的配件

替您的应用挑选合适的配件

寻找配件
 
 
It's so easy!