The compact U3-38L0XCP Rev.1.2 industrial camera is equipped with Sony's IMX412 rolling shutter sensor (4056 x 3040 px, pixel size 1.55 µm, sensor size 1/2英寸). The 12.33 MPix CMOS sensor from the Sony Starvis range delivers high-resolution data for advanced image evaluation and achieves 18.0 fps.
Here you choose a model with 4K resolution, which is very well suited for a wide range of visualisation tasks.
With its practical full metal housing, compact size and lockable USB Micro-B connector, the camera can be used in a variety of ways in both industrial and non-industrial settings.
Thanks to the USB3 Vision interface, the industrial camera is also uncompromisingly standard-compliant and can therefore be used conveniently with our IDS peak SDK.
商品编号 |
|
---|---|
相机系列 | XCP |
接口 | USB 3 |
Interface-Speed | 5.00 Gbps |
传感器类型 | CMOS |
传感器制造商 | Sony |
最大分辨率下的帧率 | 18.0 fps |
分辨率(水平x垂直) | 4056 x 3040 |
光学尺寸 | 6.287 mm x 4.712 mm |
快门 | 卷帘快门 |
光学尺寸 | 1/2英寸 |
分辨率 | 12.33 MPix |
像素尺寸 | 1.55 µm |
防护等级 | IP30 |
传感器型号 | IMX412 |
生命週期 | 系列 |
参数表 |
功能
5 Gbps