相机选型器
uEye FA
GV-5000FA-P Rev.1.2
[Polarisation]
- Ethernet 1.0 Gbps
- 1.1英寸
- Sony
- 12.29 MPix
- CMOS
- 10.0 fps
- IMX253
- 4096 x 3000
系列
价格另询
uEye CP
U3-3160CP Rev. 2.2
- USB 3 5.0 Gbps
- 2/3英寸
- onsemi
- 2.30 MPix
- CMOS
- 169.0 fps
- PYTHON 2000
- 1920 x 1200
系列
价格另询
uEye XS
uEye XS Rev.1.1 Starter Set
- USB 2 0.5 Gbps
- 1/4英寸
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
系列
价格另询
It's so easy!