相机选型器
uEye XS
uEye XS Rev.1.1 Starter Set
- USB 2 0.5 Gbps
- 1/4英寸
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
系列
价格另询
uEye XC
uEye XC Starter set
- USB 3 5.0 Gbps
- 1/3.2英寸
- onsemi
- 13.10 MPix
- CMOS
- 20.0 fps
- AR1335
- 4200 x 3120
系列
价格另询
IDS NXT malibu
IDS NXT malibu RS18083
- Ethernet 1.0 Gbps
- 1/1.8英寸
- Sony
- 8.39 MPix
- CMOS
- IMX678
- 3856 x 2176
系列
价格另询
uEye SE
GV-5892SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8英寸
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
系列
价格另询
It's so easy!